IESNA:LM-63-2002
[TEST]P957531
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-835-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]71574
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
11164.3 10481.7 9889.6 9189 8488.4 8054.5 7900.9 7923.5 8054.5 8221.8
9003.7 11430.9 15372.3 19322.7 23318.4 26378.4 29081.3 31205.7 33379.8 34776.4
34880.4 33149.2 25415.6 22143.2 18423.3 12520.2 7756.2 6129 4117.7 2169.6
1084.8 822.6 524.3 307.4 122 0 0
11164.3 10576.7 9984.5 9288.5 8578.8 8140.4 7977.7 7964.1 8077.1 8230.8
8832 10938.3 14726 19164.5 22997.5 26184 28990.9 31418.1 33452.1 35065.7
35427.3 33999 26527.5 22703.7 19160 13320.3 8257.9 6359.6 4257.8 2278
1265.6 994.4 678 443 289.3 67.8 0
11164.3 10563.1 10007.1 9347.2 8655.7 8226.3 8045.5 8009.3 8081.7 8221.8
8615 10160.8 13406.1 17641.3 21750 25411.1 28728.7 31567.3 34053.2 36123.4
36882.7 36254.4 33890.5 26645 22346.6 16488.7 10346.1 7448.9 5419.4 3168.5
2133.4 1762.8 1541.3 1283.7 881.4 153.7 0
11164.3 10626.4 10093 9519 8899.8 8438.7 8235.3 8154 8181.1 8289.6
8483.9 9288.5 11440 14920.3 19060.6 23196.3 27268.8 31160.5 34640.8 37158.4
38686.2 38894.1 37764.1 35802.4 32593.3 27079 22111.5 16976.9 11381.2 5270.2
2675.8 1762.8 1333.4 881.4 348 0 0
11164.3 10649 10201.5 9717.9 9216.2 8832 8601.4 8511 8497.5 8583.4
8728 9026.3 9984.5 12140.6 15462.7 19404.1 23811 28353.6 32864.5 36656.7
39418.4 40910 40968.7 39879.4 38401.4 36381 33556 28688.1 21343.2 12890.9
5505.3 1916.5 800 447.5 176.3 13.6 0
11164.3 10739.4 10341.6 10007.1 9645.6 9356.3 9198.1 9125.8 9116.7 9184.5
9315.6 9505.4 9903.2 10789.1 12592.6 15376.8 19019.9 23178.3 27526.4 31838.5
35942.6 39418.4 42053.5 43115.7 43219.7 43169.9 43224.2 42003.8 36372 25854.1
14418.6 4854.4 1233.9 456.5 113 9 0
11164.3 10829.8 10526.9 10310 10138.2 10025.2 10002.6 10043.3 10124.7 10233.1
10395.9 10621.9 10915.7 11403.8 12217.4 13609.5 15774.6 18685.4 21966.9 25492.5
29325.4 33289.4 37149.4 40638.8 43721.4 46248 48892.2 51531.8 51482.1 43395.9
26947.9 11412.8 2974.1 840.7 253.1 18.1 0
11164.3 10951.8 10771 10667.1 10653.5 10716.8 10847.9 11073.9 11290.8 11553
11905.5 12262.6 12619.7 13103.3 13736.1 14716.9 16235.6 18369 20868.6 23820.1
27182.9 30545.8 34048.7 37384.4 41687.4 46116.9 51495.7 56553.5 59093.7 56056.3
44196 24104.8 6752.8 1437.3 307.4 22.6 0
11164.3 11087.4 11024.1 11087.4 11218.5 11435.4 11711.2 12036.6 12344 12687.5
13062.6 13442.3 13844.6 14377.9 15078.5 16095.5 17505.7 19471.9 21917.2 24751.2
28172.8 31815.9 35874.8 40290.7 45077.4 50397.3 56011.1 61294.9 64015.9 61308.5
48254.9 22233.6 4723.3 1224.9 253.1 22.6 0
11164.3 11082.9 11064.8 11146.2 11304.4 11557.5 11873.9 12181.2 12538.3 12868.3
13238.9 13600.5 14016.3 14513.5 15232.2 16267.3 17709.1 19679.8 22174.8 25234.8
28706.1 32511.9 36661.2 41267.1 46175.7 51577 57208.9 62244.1 64490.5 60594.3
45488.7 18513.7 3593.4 953.7 189.8 18.1 0
11164.3 11173.3 11245.6 11494.2 11797 12208.4 12705.6 13202.7 13695.4 14192.6
14676.2 15196 15752 16502.3 17596.1 18997.3 20714.9 22902.5 25524.1 28462.1
31598.9 34853.3 38369.8 41691.9 44738.4 47319.2 49317.1 49927.3 47703.4 40774.4
26161.4 7679.4 1396.7 429.4 108.5 36.2 0
11164.3 11214 11349.6 11620.8 12009.5 12497.6 13035.5 13600.5 14156.5 14662.7
15155.4 15634.5 16145.2 16769 17514.8 18527.2 19874.2 21514.9 23354.5 25257.4
27182.9 29122 31002.3 32489.3 33266.8 33275.8 32566.2 30957.1 27648.5 22965.8
14902.2 5003.6 1116.4 366.1 140.1 54.2 0
11164.3 11223 11390.2 11661.4 12063.7 12520.2 13003.9 13469.4 13862.7 14161
14332.7 14441.2 14477.4 14531.6 14640.1 14816.4 15286.4 16285.3 17550.9 18789.4
19598.5 19969.1 19896.8 18888.8 16674.1 13745.1 10495.3 6879.3 4004.7 2160.5
1157.1 510.8 212.4 85.9 31.6 4.5 0
11164.3 11250.1 11349.6 11539.4 11679.5 11756.4 11765.4 11584.6 11254.7 10689.7
9894.1 8899.8 7769.8 6630.8 5532.4 4506.4 3588.8 2969.6 2752.6 2725.5
2752.6 2734.6 2458.8 1948.1 1392.1 931.1 619.2 470.1 388.7 316.4
244.1 153.7 63.3 27.1 9 0 0
11164.3 11254.7 11232.1 11078.4 10748.4 10246.7 9564.2 8578.8 7290.7 5794.6
4397.9 3254.4 2427.2 1988.8 1830.6 1798.9 1776.3 1749.2 1704 1654.3
1577.5 1410.2 1161.6 904 696.1 551.4 438.4 343.5 266.7 198.9
131.1 63.3 27.1 9 0 0 0
11164.3 11191.4 10951.8 10373.3 9500.9 8366.4 6820.6 5125.6 3679.2 2671.3
2137.9 1907.4 1767.3 1649.8 1545.8 1459.9 1414.7 1365 1319.8 1274.6
1202.3 1075.7 913 741.3 583.1 465.6 375.2 289.3 217 149.2
76.8 36.2 13.6 0 0 0 0
11164.3 11110 10558.6 9591.3 8244.4 6572 4646.5 3177.5 2373 2097.3
1961.7 1835.1 1676.9 1487.1 1292.7 1130 1007.9 953.7 989.9 1044.1
1044.1 980.8 867.8 723.2 569.5 452 352.6 275.7 203.4 135.6
85.9 36.2 13.6 0 0 0 0
11164.3 11078.4 10260.3 8886.2 7051.1 4881.5 3186.6 2363.9 2147 2029.5
1907.4 1735.7 1532.3 1315.3 1107.4 931.1 786.5 714.2 682.5 673.5
678 678 659.9 601.2 528.8 452 379.7 302.8 244.1 194.4
144.6 85.9 18.1 0 0 0 0
11164.3 11064.8 10016.2 8389 6210.4 3982.1 2617 2228.3 2106.3 1993.3
1839.6 1640.7 1423.8 1202.3 1012.5 854.3 754.8 700.6 664.4 632.8
601.2 574 551.4 524.3 488.2 438.4 375.2 316.4 271.2 221.5
162.7 99.4 18.1 0 0 0 0
11164.3 11010.6 9794.7 7941.5 5555 3399 2382 2187.7 2083.7 1952.6
1785.4 1600.1 1401.2 1184.2 994.4 854.3 768.4 723.2 691.6 664.4
628.3 601.2 569.5 537.9 497.2 429.4 343.5 293.8 244.1 194.4
135.6 63.3 9 0 0 0 0
11164.3 11006.1 9726.9 7774.3 5288.3 3182 2309.7 2169.6 2074.7 1934.5
1762.8 1591 1405.7 1202.3 1007.9 858.8 777.4 732.2 696.1 669
641.8 610.2 574 533.4 474.6 384.2 280.2 235 189.8 140.1
90.4 31.6 0 0 0 0 0
11164.3 11015.1 9686.2 7706.5 5175.3 3114.2 2309.7 2165.1 2065.6 1930
1753.7 1582 1405.7 1197.8 1003.4 854.3 777.4 732.2 700.6 673.5
646.4 610.2 574 533.4 470.1 370.6 271.2 230.5 180.8 135.6
81.4 27.1 0 0 0 0 0
